1.5.4.19 AL_DataConfirmCallbackRegister Function
C
AL_RESULT AL_DataConfirmCallbackRegister (
AL_DATA_CONFIRM_CALLBACK callback
);
Summary
Allows a client to set a Meters And More AL Data.confirm event handling function for the module to call back when the requested transmission has finished.
Description
This function allows a client to register a Meters And More AL Data.confirm event handling function for the module to call back when a Meters And More DLL data confirm event occurs.
Parameters
| Param | Description |
|---|---|
| callback | Pointer to the callback function. See AL_DATA_CONFIRM_CALLBACK Typedef. |
Returns
Result of Callback setting.
Example
void APP_Tx_Cfm_callback(AL_DATA_CONFIRM_PARAMS *cfmParams)
{
if (cfmParams->txStatus == AL_TX_STATUS_SUCCESS)
{
/* Tx Success */
}
else
{
/* Tx Fail */
}
}
AL_DataConfirmCallbackRegister(APP_Tx_Cfm_callback);
Remarks
Callback can be set to a NULL pointer to stop receiving notifications.