1.2.4.28 MAC_EVENT_VALUE Struct

C

typedef struct
{
    uint8_t length;
    uint8_t value[MAC_EVENT_VALUE_MAX_LENGTH];
} MAC_EVENT_VALUE;

Summary

Contains fields defining a MAC Event.

Description

Contains fields of a MAC Event, its length and value itself.

Remarks

None.