1.2.4.10 SERVICE_CLASS Enum
C
typedef enum
{
SERVICE_CLASS_S = 0x00,
SERVICE_CLASS_RA = 0x01,
SERVICE_CLASS_RB = 0x02,
SERVICE_CLASS_RC = 0x03
} SERVICE_CLASS;
Summary
Identifies the possible MAC Service Class values as defined in Meters And More standard.
Description
This enumeration identifies the possible MAC Service Class values:
- S - Send/NoReply
- RA - Request/Respond on A subnetwork
- RB - Request/Respond involving A and B subnetworks
- RC - Request/MultiRespond
Remarks
None.