1.2.4.26 MAC_ADDRESS Struct

C

typedef struct
{
    uint8_t address[MAC_ADDRESS_SIZE];
} MAC_ADDRESS;

Summary

Defines the Address as an array of 6 unsigned 8-bit integers.

Description

Creates an unsigned 8-bit integer array specific type for Address definition.

Remarks

None.