1.2.4.3 DLL_GetStatus Function
C
SYS_STATUS DLL_GetStatus(void);
Summary
Gets the status of the DLL module.
Description
This function allows to retrieve DLL module status.
It must be used to ensure the module is Ready before start using it.
Parameters
None.
Returns
Returns the status of the Meters And Mores DLL module.
- SYS_STATUS_UNINITIALIZED: DLL module has not been initialized
- SYS_STATUS_READY: DLL module is ready to be used
Example
case APP_DLL_STATE_START:
{
if (DLL_GetStatus() == SYS_STATUS_READY)
{
app_DLLData.state = APP_DLL_STATE_RUNNING;
}
break;
}
Remarks
None.