4.1.6 USART Baud Rate 0 Register Low

Name: UBBR0L
Offset: 0x09
Reset: 0x00
Property: -

Bit 76543210 
 (UBBR0[7:0]) UBBR0L 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – (UBBR0[7:0]) UBBR0L USART Baud Rate 0

UBBR0H and UBBR0L are combined into UBBR0. It means UBBR0L[7:0] is UBBR0[7:0]. This is a 12-bit register which contains the USART baud rate. The UBBR0H contains the four most significant bits and the UBBR0L contains the eight least significant bits of the USART baud rate. Ongoing transmissions by the Transmitter and Receiver will be corrupted if the baud rate is changed. Writing UBRR0L will trigger an immediate update of the baud rate prescaler.