4.1.5 USART Baud Rate 0 Register High

Name: UBBR0H
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
 (UBBR0[15:8]) UBBR0H 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – (UBBR0[15:8]) UBBR0H USART Baud Rate 0 High Byte

UBBR0H and UBBR0L are combined into UBBR0. It means UBBR0H[7:0] is UBBR0[15:8]. Refer to UBBR0L.