Jump to main content
Differences between ATtiny4/5/9/10 and ATtiny102/104 AT13053
Search
Product Pages
ATtiny10
ATtiny102
ATtiny104
Introduction
Features
1
Pin Functionality Difference
2
Enhancement and Added Features
2.1
Self-programming Flash
2.2
USART Module
2.3
Shorter Startup Time
2.4
Improved Internal 8MHz RC Oscillator Accuracy
2.5
Improved ADC Module
2.6
Bandgap Reference Connected to Analog Comparator
2.7
Additional Pin Change Interrupt
3
Difference in Package Types
4
Register Differences
4.1
New Registers in ATtiny102/104
4.2
Registers in ATtiny102/104 with Bit Differences
5
Revision History
Legal Disclaimer