2.7 Additional Pin Change Interrupt
ATtiny102/104 has an additional pin change interrupt vector. Two pin change interrupt vectors PCINT0 and PCINT1 are available. Refer to the Register Description section under Interrupts to configure these pin change interrupts. Refer to the section I/O Multiplexing in the ATtiny104/102 device datasheet for details on the pin mapping for this peripheral.