1.3.4 Bus Time-Out Not Detected Properly When External Host Clock Stretches
When the module is operating in Client mode and an external Host device is clock stretching after the eighth SCL clock and a bus time-out occurs, the bus time-out is not detected properly. When the external Host times out before the Client and releases SCL to generate a Stop condition, the module continues to stretch SDA as if to generate an ACK and hangs the bus, and a Stop is never seen on the bus.
Work around
Reset the module by toggling the EN bit.
Affected Silicon Revisions
A4 | A5 | A6 | B1 |
X | X | X | X |