1.3.8 Operating in Multi-Host Mode Will Cause Bus Failures
If operating in Multi-Host mode and a second host drives SDA low at the same time the Start bit is generated, the module will fail to go into Host mode, but will continue to send an address and data as if it won arbitration. I2CCNT fails to decrement, and the module will remain in this state until a bus time-out occurs or the device is reset.
Work around
None.
Affected Silicon Revisions
A4 | A5 | A6 | B1 |
X | X | X | X |