2.3 Indicators
A set of indicators displays the status of the PoE Midspan and its ports. The following table lists the LED color and their indicated behavior.
| Port LED Color | Indicated Behavior |
|---|---|
| Blue blinks 30 ms; every 2s | Power is on (power is active) |
| Blue on | A remote terminal is connected |
| Blue blinks at 1 Hz | Overload state or short-circuit |