2.2 Installing the Unit
Perform the following steps to install the unit. See Figure 2-1 for reference.
- Connect the PD-9001-10GS/AC to an AC outlet (100–240 VAC).
- Connect the DATA IN jack (input) to the remote Ethernet network switch's Patch panel and the DATA & POWER OUT jack (output) to the terminal.