3.2.2.3 Test Points
Some test points (probes and pads) have been placed on the PL360G55CF-EK board for
the verification of the main signals.
| Reference | Function |
|---|---|
| TP13 | 12V |
| TP18 | 3V3 |
| TP23 | GND |
| TP109 | PLC signal |
| Reference | Function | Reference | Function |
|---|---|---|---|
| TP1 | PL360 pin PA6 | TP19 | 3V3 |
| TP2 | PL360 pin PA7 | TP20 | Ground |
| TP3 | PL360 pin PA8 | TP21 | Ground |
| TP4 | PL360 pin PA9 | TP22 | Ground |
| TP5 | PL360 pin PA0 | TP100 | P0 Channel MOSFET (CEN-A) |
| TP6 | PL360 pin PA3 | TP101 | Line |
| TP7 | PROG | TP103 | N0 Channel MOSFET (CEN-A) |
| TP9 | ERASE | TP104 | Neutral |
| TP10 | SAMG55J19 pin PA12, LED D1 | TP105 | PL360 pin TXRX0 |
| TP11 | SAMG55J19 pin PA15, LED D2 | TP106 | Zero cross signal, VZC |
| TP12 | NRST | TP107 | P1 Channel MOSFET (FCC) |
| TP14 | 12V | TP108 | N1 Channel MOSFET (FCC) |
| TP15 | DC_IN | TP110 | PLC RX |
| TP16 | VDC | TP111 | PL360 pin TXRX1 |
| TP17 | Ground | - | - |