3.2.2.2 Jumper Configurations
The following table describes the functionality of the jumpers.
| Jumper | Label | Default Setting | Function |
|---|---|---|---|
| J3 | ERASE | Open | SAMG55J19 Flash memory code erase (closed = erase). |
| J2 | PROG | Open | SAMG55J19 Flash memory upgrade (closed = programming). |
Note: Pitch jumpers are
1.27 mm (0.050").