3.2.2.1 Connectors
The PL360G55CF-EK board includes the following connectors:
- PLC connector (for an AC/DC grid),
J1.
Table 3-1. PLC Connector (for an AC/DC grid), J1 Pin Signal Name Description 1 L / +VDC Line / Positive Voltage 2 N / -VDC Neutral / Negative Voltage - Micro-B female USB connector,
J4.
Table 3-2. USB Device Connector, J4 Pin Signal Name Description 1 VUSB 5V power 2 D+ Data Plus 3 D- Data Minus 4 ID On the Go Identification 5 GND Ground - mikroBUS add-on connectors, J5 and
J6.
Table 3-3. mikroBUS Connector, J5 Pin Mnemonic Description 1 AN Analog 2 RST Reset 3 CS SPI Chip Select 4 SCK SPI Clock 5 SDO SPI Master Input Slave Output 6 SDI SPI Master Output Slave Input 7 3V3 VCC - 3.3V power 8 GND Reference Ground Table 3-4. mikroBUS Connector, J6 Pin Mnemonic Description 1 PWM PWM 2 INT Hardware Interrupt 3 TX UART Transmit 4 RX UART Receive 5 SCL I2C Clock 6 SDA I2C Data 7 5V VCC - 5V power 8 GND Reference Ground - JTAG/SWD 10-pin connector for
SAMG55J19, J7.
Table 3-5. SW-DP Connector, J7 Pin Mnemonic Description 1 VCC This is the target reference voltage. It is used to check if the target has power, to create the logic-level reference for the input comparators, and to control the output logic levels to the target. It is normally fed from VCC on the target board and must not have a series resistor. 2 SWDIO/TMS Serial Wire Input Output / Test Mode Select. JTAG mode set input of target CPU. This pin should be pulled up on the target. Output signal that sequences the target's JTAG state machine, sampled on the rising edge of the TCK signal. 3 GND Ground. 4 SWDCLK/TCK Serial Wire Clock / Test Clock. JTAG clock signal to target CPU (output timing signal, for synchronizing test logic and control register access). 5 GND Ground. 6 SWO/TDO Test Asynchronous Data Out from target CPU. 7 KEY - 8 NC/TDI Not Connected / Test Data Input. JTAG data input of target CPU (serial data output line, sampled on the rising edge of the TCK signal). It is recommended that this pin is pulled to a defined state on the target board. 9 GND Detect Ground. 10 nRESET JTAG Reset (active-low output signal that resets the target). Output from SAM-ICE™ to the Reset signal on the target JTAG port. This pin is normally pulled HIGH on the target to avoid unintentional resets when there is no connection. - DC Input connector, J8.
Table 3-6. DC Input Connector, J8 Pin Signal Name Description 1 DC_IN DC Input voltage (6 - 30V) 2 GND Ground 3 - -