2.1 Peripheral Configuration
Some of the important considerations when configuring the peripherals are mentioned below. For a complete setup, see the code example on Atmel START.
All peripherals are set up to run in Standby sleep mode to allow the microcontroller to enter its most power-efficient sleep mode available while still regulating the buck converter.