1.2.1.4.1 Library Interface (G3-PLC)
If the PLC Driver uses G3-PLC PHY, the PLC PHY Coupling service library provides the following interfaces:
Functions
| Name | Description |
|---|---|
| SRV_PCOUP_Get_Config | Get the PLC PHY Coupling parameters for the specified transmission branch |
| SRV_PCOUP_Set_Config | Set the PLC PHY Coupling parameters for the specified transmission branch |
| SRV_PCOUP_Get_Default_Branch | Get the default branch of the PLC transmission coupling |
| SRV_PCOUP_Get_Default_Branch | Get the G3-PLC PHY band associated to the specified transmission branch |
Data types and constants
| Name | Type | Description |
|---|---|---|
| SRV_PLC_PCOUP_BRANCH | Enum | List of possible transmission branches |
| SRV_PLC_PCOUP_DATA | Struct | PLC PHY Coupling data |