1.2.10.4 Library Interface
The SE Random service library provides the following interfaces:
Functions
| Name | Description |
|---|---|
| SRV_RANDOM_Get8bits | Returns a random value of 8 bits |
| SRV_RANDOM_Get16bits | Returns a random value of 16 bits |
| SRV_RANDOM_Get16bitsInRange | Returns a random value of 16 bits within the given range |
| SRV_RANDOM_Get32bits | Returns a random value of 32 bits |
| SRV_RANDOM_Get32bitsInRange | Returns a random value of 32 bits within the given range |
| SRV_RANDOM_Get128bits | Returns a random value of 128 bits |