1.2.10.4.6 SRV_RANDOM_Get128bits Function
C
void SRV_RANDOM_Get128bits(
*rndValue
);Summary
Returns a random value of 128 bits.
Description
This function returns a random value of 128 bits.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| rndValue | Pointer to an array to return the generated value |
Returns
None.
Example
uint8_t rndNum[16];
SRV_RANDOM_GET128bits(rndNum);Remarks
None.