1.2.5.4.1 SRV_PCRC_GetValue Function
C
uint32_t SRV_PCRC_GetValue(
uint8_t *pData,
size_t length,
PCRC_HEADER_TYPE hdrType,
PCRC_CRC_TYPE crcType,
uint32_t initValue
);Summary
Obtains the CRC for a data stream.
Description
This routine gets the CRC value (8, 16 or 32 bits, depending on arguments) of the data stream provided as argument.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pData | Pointer to buffer containing the data stream |
| length | Length of the data stream |
| hdrType | Header type to determine the method to obtain CRC. It is different for USI and PRIME packets (GENERIC, PROMOTION and BEACON). |
| crcType | CRC type (8, 16 or 32 bits). Used only in case of header type PCRC_HT_USI. |
| initValue | Initialization value for CRC computation. Used only in case of header type PCRC_HT_USI. |
Returns
If successful, the routine returns a valid CRC value. If an error occurs, the return value is PCRC_INVALID. Error can occur if hdrType or crcType are wrong. Returned CRC is always a 32-bit value, in case 8-bit or 16-bit CRC is calculated it is casted to 32-bit.
Example
uint32_t crc32; crc32 = SRV_PCRC_GetValue(pData, length, PCRC_HT_USI, PCRC_CRC32);
Remarks
None.