1.2.3.4.1 SRV_PSERIAL_GetCommand Function
C
SRV_PSERIAL_COMMAND SRV_PSERIAL_GetCommand
(
uint8_t* pData
);Summary
Extracts Command field from Sniffer frame.
Description
Takes Serial frame as parameter and extracts the Command field from the expected position in buffer.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pData | Pointer to buffer containing Serial frame |
Returns
Command in the form of SRV_PSERIAL_COMMAND Enum.
Example
SRV_PSERIAL_COMMAND command; /* Process received message from USI */ command = SRV_PSERIAL_GetCommand(pData);
Remarks
None.