1.2.3.4.8 SRV_PSERIAL_SerialCfmMessage Function
C
size_t SRV_PSERIAL_SerialCfmMessage
(
uint8_t* pDataDst,
DRV_PLC_PHY_TRANSMISSION_CFM_OBJ* pDataSrc
);Summary
Serializes the result of a PLC transmitted frame.
Description
Takes a DRV_PLC_PHY_TRANSMISSION_CFM_OBJ object as parameter, and builds a serialized frame containing the PLC transmission result and parameters, see G3 DRV_PLC_PHY_TRANSMISSION_CFM_OBJ Struct and PRIME DRV_PLC_PHY_TRANSMISSION_CFM_OBJ Struct.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pDataDst | Pointer to buffer where frame will be serialized |
| pDataSrc | Pointer to a DRV_PLC_PHY_TRANSMISSION_CFM_OBJ object containing the PLC transmission result and parameters |
Returns
Length of serialized frame.
Example
static void APP_PLCDataCfmCb(DRV_PLC_PHY_TRANSMISSION_CFM_OBJ *cfmObj, uintptr_t context)
{
size_t length;
/* Serialize received message */
length = SRV_PSERIAL_SerialCfmMessage(appData.pSerialData, cfmObj);
/* Send through USI */
SRV_USI_Send_Message(appData.srvUSIHandle, SRV_USI_PROT_ID_PHY,
appData.pSerialData, length);
}Remarks
None.