1.2.7.4.1 SRV_RSNIFFER_GetCommand Function
C
SRV_RSNIFFER_COMMAND SRV_RSNIFFER_GetCommand
(
uint8_t* pData
);Summary
Extracts Command field from Sniffer frame.
Description
Takes Sniffer frame as parameter and extracts the Command field from the expected position in buffer.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pData | Pointer to buffer containing Sniffer frame |
Returns
Command in the form of SRV_RSNIFFER_COMMAND Enum.
Example
SRV_RSNIFFER_COMMAND command; /* Process received message from Sniffer Tool */ command = SRV_RSNIFFER_GetCommand(pData);
Remarks
None.