1.2.7.4.4 SRV_RSNIFFER_SerialCfmMessage Function
C
uint8_t* SRV_RSNIFFER_SerialCfmMessage (
DRV_RF215_TX_CONFIRM_OBJ* pCfmObj,
DRV_RF215_TX_HANDLE txHandle,
DRV_RF215_PHY_CFG_OBJ* pPhyCfgObj,
uint16_t paySymbols,
uint16_t channel,
size_t* pMsgLen
);Summary
Serializes a transmitted RF frame along with its parameters.
Description
This function takes a previously stored RF transmitted frame and its related parameters and serializes it in a buffer for further transmission through serial interface.
Precondition
SRV_RSNIFFER_SetTxMessage has to be previously called to store the RF transmitted frame and its parameters.
Parameters
| Param | Description |
|---|---|
| pCfmObj | Pointer to RF TX confirm object |
| txHandle | TX handle given in TX confirm callback |
| pPhyCfgObj | Pointer to RF PHY configuration object |
| paySymbols | Number of payload symbols in the transmitted frame |
| channel | RF channel used to transmit the message |
| pMsgLen | Pointer to sniffer message length in bytes (output) |
Returns
Pointer to sniffer message to be sent through serial interface.
Example
DRV_HANDLE drvRf215Handle; // returned from DRV_RF215_Open
SRV_USI_HANDLE srvUSIHandle; // returned from SRV_USI_Open
static void _APP_RF_TxCfmCb (
DRV_RF215_TX_HANDLE txHandle,
DRV_RF215_TX_CONFIRM_OBJ *cfmObj,
uintptr_t ctxt
)
{
DRV_RF215_PHY_CFG_OBJ rfPhyConfig;
uint8_t* pRfSnifferData;
size_t rfSnifferDataSize;
uint16_t rfPayloadSymbols;
uint16_t rfChannel;
// Get payload symbols in the received message
DRV_RF215_GetPib(drvRf215Handle, RF215_PIB_PHY_TX_PAY_SYMBOLS,
&rfPayloadSymbols);
// Get RF PHY configuration
DRV_RF215_GetPib(drvRf215Handle, RF215_PIB_PHY_CONFIG, &rfPhyConfig);
DRV_RF215_GetPib(drvRf215Handle, RF215_PIB_PHY_CHANNEL_NUM, &rfChannel);
// Serialize received RF message
pRfSnifferData = SRV_RSNIFFER_SerialCfmMessage(cfmObj, txHandle,
&rfPhyConfig, rfPayloadSymbols, rfChannel, &rfSnifferDataSize);
// Send through USI
SRV_USI_Send_Message(srvUSIHandle, SRV_USI_PROT_ID_SNIF_PRIME,
pRfSnifferData, rfSnifferDataSize);
}Remarks
None.