1.2.8 RF PHY Serial Service

This service allows controlling the RF215 transceiver at PHY level through a serial interface using the USI Service.

This serialization includes transmission and reception of RF frames, as well as getting and setting parameters in PHY layer Information Base PIBs.

On the other side of the serial interface, a tool, such as Microchip RF Python Libs, can be used to perform these operations.