1.2.6 USI Service
The Smart Energy USI (Unified Serial Interface) Service is a multi-instance buffer model based driver interface which can be used in conjunction with another Smart Energy services/drivers to communicate with external devices through serial interfaces.
Key Features:
- Multi-instance: Provides interface to manage multiple instances of serial interfaces
- Multi-protocol: Each instance of USI service can manage different protocols through the same serial interface
- Supports UART serial interfaces
- Supports USB (CDC Device) serial interfaces
- Several tools can be used on the other side of serial interfaces:
- Microchip PLC PHY Tester tool
- Microchip Smart Energy Python Libs
- Microchip Hybrid Sniffer tool