1.2.7.9 Metrology (Core 1) Reload with Application (Core 0) Running Application Example
The Dual-Core architecture allows resetting the Core 1 and reloading the Metrology Library binary while the Core 0 application continues running.
The Demo Meter application includes the RLD command which is an example showing how the Core 0 application restarts Core 1 and reloads the metrology library binary.
This commands makes use of Metrology Driver DRV_METROLOGY_Close Function and DRV_METROLOGY_Reinitialize Function to stop execution of Metrology Library and then reset Core 1 and its related peripherals, and reload Metrology Library binary file.