2.2.5.9 Metrology (Core 1) Reload with Application (Core 0) Running Application Example

The Dual-Core architecture allows resetting the Core 1 and reloading the Multichannel Metrology Library binary while the Core 0 application continues running.

The Demo Multichannel application includes the RLD command which is an example showing how the Core 0 application restarts Core 1 and reloads the metrology library binary.

This commands makes use of Multichannel Metrology Driver DRV_MCMETROLOGY_Close() and DRV_MCMETROLOGY_Reinitialize() to stop execution of Metrology Library and then reset Core 1 and its related peripherals, and reload Metrology Library binary file.