Per-Cycle Accumulator Registers

The per-cycle accumulator registers can be read by means of the DPCAR command. Examples:

; Read the first per-cycle accumulator register
DPCAR[0]
00 CYCLE_V_A
7A
; Read all the per-cycle accumulator registers
DPCAR
00 CYCLE_V_A       01 CYCLE_V_B       02 CYCLE_V_C       03 CYCLE_V_A_F
7A                 1                  BB                 EE
04 CYCLE_V_B_F     05 CYCLE_V_C_F     06 CYCLE_V_AB      07 CYCLE_V_BC
0                  F1                 7A                 77
08 CYCLE_V_CA      09 CYCLE_V_AB_F    10 CYCLE_V_BC_F    11 CYCLE_V_CA_F
1CE                108                D9                 36A
12 CYCLE_I_A       13 CYCLE_I_B       14 CYCLE_I_C       15 CYCLE_I_Nm
1AC1D              97                 B6                 41
16 CYCLE_I_A_F     17 CYCLE_I_B_F     18 CYCLE_I_C_F     19 CYCLE_I_Nm_F
11FE               106                108                119
20 CYCLE_P_A       21 CYCLE_P_B       22 CYCLE_P_C       23 CYCLE_P_A_F
FFFFFFFFFFFFFFEB   FFFFFFFFFFFFFFE7   6E                 FFFFFFFFFFFFFFEB
24 CYCLE_P_B_F     25 CYCLE_P_C_F     26 CYCLE_P_N       27 CYCLE_P_N_F
FFFFFFFFFFFFFFF4   6B                 38                 BA
28 CYCLE_Q_A       29 CYCLE_Q_B       30 CYCLE_Q_C       31 CYCLE_Q_A_F
FFFFFFFFFFFFFEEB   1B                 FFFFFFFFFFFFFF28   370
32 CYCLE_Q_B_F     33 CYCLE_Q_C_F     34 CYCLE_Q_N       35 CYCLE_Q_N_F
1                  FFFFFFFFFFFFFF49   FFFFFFFFFFFFFF95   FFFFFFFFFFFFFF64