2.9 WILCS02 Module Assembly Considerations

The WILCS02 Module is assembled with an Electro-Magnetic Interference (EMI) shield to ensure compliance with EMI emission and immunity rules. The EMI shield is made of a tin-plated steel (SPTE) and is not hermetically sealed. Solutions like IPA and similar solvents can be used to clean the WILCS02 Module. However, do not use the cleaning solutions that contain acid on the module.