2.6 WILCS02 Module RF Considerations

The overall performance of the system is significantly affected by the product design, environment and application. The product designer must ensure system-level shielding (if required) and verify the performance of the product features and applications.

Consider the following guidelines for optimal RF performance:

  • The WILCS02 Module must be positioned in a noise-free RF environment and must be kept far away from high-frequency clock signals and any other sources of RF energy.
  • The antenna must not be shielded by any metal objects.
  • The power supply must be clean and noise-free.
  • Make sure that the width of the traces routed to GND, VDD rails are sufficiently large for handling peak TX current consumption.
    Note: The WILCS02 Module includes RF shielding on top of the board as a standard feature.