3.1.6.3 WILCS02IC Receiver and Transmitter Characteristics Graphs
Figure 3-2. Receive Current vs Temperature, MCS7, Channel 7, 3.3VFigure 3-3. Receive Current vs Receive Signal Power, MCS7, Channel 7, 3.3V, 25℃Figure 3-4. Transmit Current vs Temperature, MCS7, Channel 7, 3.3V
Figure 3-5. Transmit Current vs Transmit Output Power, MCS7, Channel 7, 3.3V, 25℃Figure 3-6. Transmit Power vs Voltage, 11b, 1Mbps, Channel 7, 25℃Figure 3-7. Transmit Power vs Temperature, 11b, 1Mbps, Channel 7, 3.3V, 25℃Figure 3-8. Transmit Power vs Channel, 1Mbps, 3.3V, 25℃Figure 3-9. RSSI vs Received Signal Power, MCS7, Channel7, 3.3V, 25℃Figure 3-10. RX Sensitivity vs Channel, MCS7, 3.3V, 25℃
Figure 3-11. RX Sensitivity vs Temperature, MCS7, Channel 7, 3.3V
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.