1.4 Busy Detection
The serial memory 25xx256 device indicates its current state with the bit WIP(Write-in-Process) in its status register.
The serial memory SST25VFxxxx device indicates the busy state with bit BUSY in its status register. When this bit set to a ‘1’, a write is in progress, when set to a ‘0’, no write is in progress. This bit is read-only.