4.2.2.8 Console Module
The CONSOLE component is available on Device Resources → System Services → CONSOLE . Add by using ‘+’ symbol. The component will be displayed on Project resources section.
Select the SERCOM0 Component
Select SERCOM0 and do the following modifications -
Select System and Set the SERCOM0 Direct Pin Enable as DIRECT