4.2.2.1 MAC Component
The MAC component is available on Device Resources-> Libraries->Harmony-> Wireless -> Drivers -> IEEE 802.15.4. Add by using ‘+’ symbol. The component will be displayed on Project resources section.
Click “Yes” for all Pop-ups to add all the Dependent Modules
Device type selection Choose as RFD and , If security required choose MAC Security Config as Enabled