4.2.2.4 BLE Provisioning
The BLE Provisioning component is available in Device Resources → Libraries → Harmony → System Services → BLE Provisioning. Add the component by using ‘+’ symbol.
Click “Yes” for all Pop-ups to add all the Dependent Modules .
Note: The BLE stack is configured to disable the RTC by default. To prevent the RTC from being disabled, we are activating the "Deep Sleep" feature subsequent to the integration of the BLE provisioning component.