1.1.14 Client - Device Firmware APIs
This interface offers device firmware support.
The device firmware update (DFU) mechanism can be used to erase and write a device flash partition with a binary firmware image. The binary firmware image must be prepared appropriately for use.
The function WDRV_WINC_DeviceFirmwareImagePrepare does the appropriate preparation.