1.1.14.2 WDRV_WINC_IMAGE_STATE Enum
C
typedef enum
{
WDRV_WINC_IMAGE_STATE_UNKNOWN = -1,
WDRV_WINC_IMAGE_STATE_LATENT = 0,
WDRV_WINC_IMAGE_STATE_ACTIVATED,
WDRV_WINC_IMAGE_STATE_CURRENT,
WDRV_WINC_IMAGE_STATE_ROLLBACK
} WDRV_WINC_IMAGE_STATE;Description
This type defines the possible states of WINC device firmware images.
Members
| Members | Description |
|---|---|
| WDRV_WINC_IMAGE_STATE_UNKNOWN | The image state is unknown. |
| WDRV_WINC_IMAGE_STATE_LATENT | The image has not yet been activated. |
| WDRV_WINC_IMAGE_STATE_ACTIVATED | The image will run on next boot (subject to verification). |
| WDRV_WINC_IMAGE_STATE_CURRENT | The image is currently running. |
| WDRV_WINC_IMAGE_STATE_ROLLBACK | The image will run on next boot (subject to verification) if the current image is invalidated. |
Remarks
None.