1.1.28 Client - ICMP APIs
This interface provides functionality required for ICMP operations.
An ICMP echo request can be sent using the function WDRV_WINC_ICMPEchoRequestAddr. Responses are reported via the WDRV_WINC_ICMP_ECHO_RSP_EVENT_HANDLER type callback.