1.1.18 Client - File Operations APIs

This interface supports file system operations on the WINCS02 device.

Files are organized by type:

  • Certificates
  • Private Keys
  • Diffie-Hellman Parameters
  • Configuration Settings

Files can be searched by type using the function WDRV_WINC_FileFind which provides file information via a WDRV_WINC_FILE_FIND_CALLBACK type callback.

To transfer data to a new file the function WDRV_WINC_FileOpen is called with a filename, type and length. Feedback is provided via the WDRV_WINC_FILE_STATUS_CALLBACK type callback. Once opened the data can be written using the function WDRV_WINC_FileWrite until complete, then the function WDRV_WINC_FileClose closes and commits the file to the file system.

A file can be deleted using the function WDRV_WINC_FileDelete. The results of the operation are fed back through the WDRV_WINC_FILE_DELETE_CALLBACK type callback.