1.1.31.2 WDRV_WINC_SYSLOG_CALLBACK Typedef
C
typedef void (*WDRV_WINC_SYSLOG_CALLBACK)
(
DRV_HANDLE handle,
uint32_t timestamp,
uint8_t source,
WDRV_WINC_SYSLOG_SEVERITY severity,
const char* pLogMessage
);Description
This callback provides details of the SYSLOG event.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| timestamp | Timestamp when event occurred. |
| source | Source of the event. |
| severity | Severity of the event. |
| pLogMessage | Pointer to log message string. |
Returns
None.
Remarks
None.