1.1.13.2 WDRV_WINC_DEBUG_LEVEL Macro

C

#define WDRV_WINC_DEBUG_TYPE_NONE       0
#define WDRV_WINC_DEBUG_TYPE_ERROR      1
#define WDRV_WINC_DEBUG_TYPE_INFORM     2
#define WDRV_WINC_DEBUG_TYPE_TRACE      3
#define WDRV_WINC_DEBUG_TYPE_VERBOSE    4

#define WDRV_WINC_DEBUG_LEVEL   WDRV_WINC_DEBUG_TYPE_TRACE

Description

This define sets the debugging output verbosity level.

Remarks

WDRV_WINC_DEBUG_LEVEL should be set to one of the WDRV_WINC_DEBUG_TYPE_* values.