1.1.2.5 WDRV_WINC_SPISendReceive

C

bool WDRV_WINC_SPISendReceive
(
    void* pTransmitData,
    void* pReceiveData,
    size_t size
);

Description

This function sends and receives data from the module through the SPI bus.

Precondition

WDRV_WINC_SPIInitialize must have been called.

Parameters

ParametersDescription
pTransmitDataPointer to buffer containing data to send, or NULL.
pReceiveDataPointer to buffer to receive data into, of NULL.
sizeThe input data size.

Returns

  • true - Indicates success.
  • false - Indicates failure.

Remarks

Only half-duplex operation is required, so either pTransmitData or pReceiveData will be valid pointers while the other is set to NULL.