1.1.6.5 WDRV_WINC_AntiRollbackSet

C

WDRV_WINC_STATUS WDRV_WINC_AntiRollbackSet
(
    DRV_HANDLE handle,
    uint8_t value,
    WDRV_WINC_INFO_ANTIROLLBACK_CALLBACK pfArbCB
)

Description

Sets the WINC device's anti-rollback counter to a higher value.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
valueValue to which to increase the WINC device's anti-rollback counter. A value of WINC_CMDARB_VALUE_IGNORE_VAL triggers a refresh of the anti-rollback information without increasing the WINC device's anti-rollback counter.
pfArbCBPointer to callback to be called when anti-rollback information is available.

Returns

  • WDRV_WINC_STATUS_OK - The request has been sent to the WINC.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
  • WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
  • WDRV_WINC_STATUS_RETRY_REQUEST - The request could not be processed, try again.

Remarks

pfArbCB is optional and may be set to NULL.