1.1.11.3 WDRV_WINC_L2DataMonitorCallbackSet

C

WDRV_WINC_STATUS WDRV_WINC_L2DataMonitorCallbackSet
(
    DRV_HANDLE handle,
    WDRV_WINC_L2DATA_MONITOR_CALLBACK pfL2DataMonitorCB
)

Description

Sets the callback used to report L2 data frames.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
pfL2DataMonitorCBPointer to callback to set.

Returns

  • WDRV_WINC_STATUS_OK - The request has been accepted.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

None.