1.1.12.2 WDRV_WINC_CfgArchiveStore

C

WDRV_WINC_STATUS WDRV_WINC_CfgArchiveStore
(
    DRV_HANDLE handle,
    const char *pFilename
)

Description

Archives the currently active configuration set to a flash file.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
pFilenamePointer to a filename to store the configuration in.

Returns

  • WDRV_WINC_STATUS_OK - The information has been returned.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
  • WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.

Remarks

None.