1.1.17.2 WDRV_WINC_EXTCRYPTO_SIGN_CB Typedef
C
typedef void (*WDRV_WINC_EXTCRYPTO_SIGN_CB)
(
DRV_HANDLE handle,
uintptr_t signCbCtx,
WDRV_WINC_EXTCRYPTO_SIG_ALGO signAlgo,
uint8_t *pSignValue,
size_t signValueLen,
uintptr_t extCryptoCxt
);Description*
Provides information for an external cryptographic signing operation.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| signCbCtx | User context supplied to WDRV_WINC_TLSCtxSetSignCallback. |
| signAlgo | Signing algorithm. |
| pSignValue | Pointer to signing value. |
| signValueLen | Length of signing value. |
| extCryptoCxt | External crypto context to be passed to WDRV_WINC_EXTCRYPTOSignResult. |
Returns
None.
Remarks
None.