4.5.2 Pin Capacitance

Table 4-5. Pin Capacitance(1)
SymbolTest ConditionMax.UnitsConditions
CI/OInput/Output Capacitance (SDA)8pFVI/O = 0V
CINInput Capacitance (SCL)6pFVIN = 0V
Note:
  1. This parameter is characterized but is not 100% tested in production.