3.2.1 Data Transmission
This section captures the power profile of the WLR089 device measured during the data transmission with TX power set to 15 dBm. The following plot illustrates the power consumption values during data transmission at the TX power setting = 15 dBm.
The following table provides the power consumption values obtained while performing the data transmission scenario.
|
Attribute |
Measured Values |
|---|---|
Total duration (ms) | 31.29 |
Average current (mA) | 39.68 |
Peak current (mA) | 40.13 |
Total charge (mA×ms) | 1241.60 |